O RING,ARP 568-218,BUNA
000073X0017
Tools000073X0017 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Material | Buna-N |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 0.125 |
| Product length mm | 3.175 |
| Product width in | 1.500 |
| Product width mm | 38.1 |
| Sub brand | Airflex |