O RING,ARP 568-124,BUNA
000073X0133
Tools000073X0133 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Material | Rubber |
| Product height in | 1.440 |
| Product height mm | 36.576 |
| Product length in | 0.090 |
| Product length mm | 2.286 |
| Product width in | 1.440 |
| Product width mm | 36.576 |
| Sub brand | Airflex |