O RING,ARP 568-454,BUNA
000073X0167
Tools000073X0167 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 13.000 |
| Product height mm | 330.200 |
| Product length in | 0.250 |
| Product length mm | 6.350 |
| Product width in | 13.000 |
| Product width mm | 330.2 |
| Sub brand | Airflex |