O RING,ARP 568-111,VITON
000073X0178
Tools000073X0178 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Material | Viton |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 0.094 |
| Product length mm | 2.388 |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Sub brand | Airflex |