O RING,ARP 568-383,BUNA
000073X0337
Tools000073X0337 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Material | Buna-N |
| Product height in | 14.375 |
| Product height mm | 365.125 |
| Product length in | 0.188 |
| Product length mm | 4.775 |
| Product width in | 14.375 |
| Product width mm | 365.125 |
| Sub brand | Airflex |