O RING,10.510X.139X10.23
000073X0343
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 10.510 |
| Product height mm | | 266.954 |
| Product length in | | 0.140 |
| Product length mm | | 3.556 |
| Product width in | | 10.510 |
| Product width mm | | 266.954 |
| Sub brand | AIRFLEX | Airflex |