O RING,PARKER 2-276 NITR
000073X0396
Tools000073X0396 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 11.250 |
| Product height mm | 285.750 |
| Product length in | 0.130 |
| Product length mm | 3.302 |
| Product width in | 11.250 |
| Product width mm | 285.75 |
| Sub brand | Airflex |