O RING,ARP 568-127,VITON
000073X0426
Tools000073X0426 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.625 |
| Product height mm | 41.275 |
| Product length in | 0.094 |
| Product length mm | 2.388 |
| Product width in | 1.625 |
| Product width mm | 41.275 |
| Sub brand | Airflex |