TUBE,STL,.750X.625X7.625
000074X0057
Tools000074X0057 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 7.625 |
| Product length mm | 193.675 |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Sub brand | Airflex |