PIPE PLUG,CTRSK HEX,STL,
000077X0003
Tools000077X0003 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 0.610 |
| Product length mm | 15.494 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Sub brand | Airflex |