PIPE PLUG,CTRSK HEX,STL,
000077X0004
Tools000077X0004 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.375 |
| Product height mm | 9.525 |
| Product length in | 0.460 |
| Product length mm | 11.684 |
| Product width in | 0.375 |
| Product width mm | 9.525 |
| Sub brand | Airflex |