PIPE PLUG,CTRSK HEX,STL,
000077X0007
Tools000077X0007 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 0.770 |
| Product length mm | 19.558 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Sub brand | Airflex |