Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 0.410 |
| Item type | Gasket |
| Outside diameter IN | 0.6300 |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 0.062 |
| Product length mm | 1.575 |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Sub brand | Airflex |
| Thickness IN | 0.060 |