Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 1.020 |
| Item type | Gasket |
| Outside diameter IN | 1.3100 |
| Product height in | 1.312 |
| Product height mm | 33.325 |
| Product length in | 0.125 |
| Product length mm | 3.175 |
| Product material | Copper |
| Product width in | 1.312 |
| Product width mm | 33.325 |
| Sub brand | Airflex |
| Thickness IN | 0.130 |
