Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Pipe Connection |
| Product height in | 0.690 |
| Product height mm | 17.526 |
| Product length in | 0.660 |
| Product length mm | 16.764 |
| Product Material | Stainless Steel |
| Product width in | 0.690 |
| Product width mm | 17.526 |
| Sub brand | Airflex |
