PIPE REDUCER,O/HEX,3/8X3
000085X0012
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.120 |
| Product height mm | | 28.448 |
| Product length in | | 0.880 |
| Product length mm | | 22.352 |
| Product width in | | 1.120 |
| Product width mm | | 28.448 |
| Sub brand | AIRFLEX | Airflex |