TUBE FITTING COMP SLEEVE
000087X0012
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.663 |
| Product height mm | | 16.840 |
| Product length in | | 0.429 |
| Product length mm | | 10.897 |
| Product width in | | 0.663 |
| Product width mm | | 16.840 |
| Sub brand | AIRFLEX | Airflex |