Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 3.500 |
| Item type | O-Ring |
| Outside diameter IN | 4.5000 |
| Product height in | 4.500 |
| Product height mm | 114.300 |
| Product length in | 0.500 |
| Product length mm | 12.700 |
| Product width in | 4.500 |
| Product width mm | 114.3 |
| Sub brand | Airflex |
| Thickness IN | 0.500 |
