SEAL-OIL
000113X0451
Tools000113X0451 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.375 |
| Product height mm | 60.325 |
| Product length in | 0.500 |
| Product length mm | 12.700 |
| Product width in | 2.375 |
| Product width mm | 60.325 |
| Sub brand | Airflex |