Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 5.000 |
| Item type | Seal |
| Outside diameter IN | 5.7500 |
| Product height in | 5.750 |
| Product height mm | 146.050 |
| Product length in | 0.500 |
| Product length mm | 12.700 |
| Product width in | 5.750 |
| Product width mm | 146.05 |
| Sub brand | Airflex |
| Thickness IN | 0.380 |
