RIVET,FLUSH HD,.250 X .4
000130X0071
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.250 |
| Product height mm | | 6.350 |
| Product length in | | 0.470 |
| Product length mm | | 11.938 |
| Product width in | | 0.250 |
| Product width mm | | 6.350 |
| Sub brand | AIRFLEX | Airflex |