Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
000130X0075
+RIVET,PROTRUDING HD,.253 {5-3}{17-5}
000130X0075
Where to buy
Export PDF
Tools
Add to comparison
000130X0075
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.260
Product height mm
6.604
Product length in
0.810
Product length mm
20.574
Product width in
0.260
Product width mm
6.604
Sub brand
AIRFLEX
Airflex