SPHER ROLL BRG,22240-C
000136X0040
Tools000136X0040 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 14.180 |
| Product height mm | 360.172 |
| Product length in | 14.170 |
| Product length mm | 359.918 |
| Product width in | 3.860 |
| Product width mm | 98.044 |
| Sub brand | Airflex |