SPHER ROLL BRG,SKF22308-
000136X0123
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 3.550 |
| Product height mm | | 90.170 |
| Product length in | | 3.540 |
| Product length mm | | 89.916 |
| Product width in | | 1.300 |
| Product width mm | | 33.020 |
| Sub brand | AIRFLEX | Airflex |