SPHER ROLL BRG,SKF23130
000136X0136
Tools000136X0136 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 5.910 |
| Product height mm | 150.114 |
| Product length in | 5.910 |
| Product length mm | 150.114 |
| Product width in | 9.850 |
| Product width mm | 250.19 |
| Sub brand | Airflex |