SPHER ROLL BRG,SKF22238-
000136X0153
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 13.390 |
| Product height mm | | 340.106 |
| Product length in | | 3.620 |
| Product length mm | | 91.948 |
| Product width in | | 13.390 |
| Product width mm | | 340.106 |
| Sub brand | AIRFLEX | Airflex |