SPHER ROLL BRG,SKF
000136X0171
Tools000136X0171 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 4.730 |
| Product height mm | 120.142 |
| Product length in | 4.720 |
| Product length mm | 119.888 |
| Product width in | 1.230 |
| Product width mm | 31.242 |
| Sub brand | Airflex |