INTERNAL SNAP RING
000138X0056
Tools000138X0056 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.560 |
| Product height mm | 65.024 |
| Product length in | 0.080 |
| Product length mm | 2.032 |
| Product width in | 2.560 |
| Product width mm | 65.024 |
| Sub brand | Airflex |