EXTERNAL SNAP RING
000139X0002
Tools000139X0002 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 3.590 |
| Product height mm | 91.186 |
| Product length in | 0.110 |
| Product length mm | 2.794 |
| Product width in | 3.590 |
| Product width mm | 91.186 |
| Sub brand | Airflex |