EXTERNAL SNAP RING
000139X0009
Tools000139X0009 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.925 |
| Product height mm | 23.495 |
| Product length in | 0.042 |
| Product length mm | 1.067 |
| Product width in | 0.877 |
| Product width mm | 22.276 |
| Sub brand | Airflex |