EXTERNAL SNAP RING
000139X0010
Tools000139X0010 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.160 |
| Product height mm | 29.464 |
| Product length in | 0.050 |
| Product length mm | 1.270 |
| Product width in | 1.160 |
| Product width mm | 29.464 |
| Sub brand | Airflex |