EXTERNAL SNAP RING
000139X0016
Tools000139X0016 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.550 |
| Product height mm | 64.770 |
| Product length in | 0.090 |
| Product length mm | 2.286 |
| Product width in | 2.550 |
| Product width mm | 64.77 |
| Sub brand | Airflex |