EXT SNAP RING
000139X0068
Tools000139X0068 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.343 |
| Product height mm | 8.712 |
| Product length in | 0.035 |
| Product length mm | 0.889 |
| Product width in | 0.295 |
| Product width mm | 7.493 |
| Sub brand | Airflex |