BRASS PLUG
000153X0012
Tools000153X0012 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Plug |
| Product height in | 0.322 |
| Product height mm | 8.179 |
| Product length in | 0.250 |
| Product length mm | 6.350 |
| Product Material | Brass |
| Product width in | 0.322 |
| Product width mm | 8.179 |
| Sub brand | Airflex |