FLANGE BEARING
000153X0765
Tools000153X0765 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Sub brand | Airflex |