SEAL-SQUARE SECTION
000153X1050
Tools000153X1050 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.750 |
| Product height mm | 44.450 |
| Product length in | 0.125 |
| Product length mm | 3.175 |
| Product width in | 1.750 |
| Product width mm | 44.450 |
| Sub brand | Airflex |