Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
000153X1063
RD SECTION RUBBER GROMME
000153X1063
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
000153X1063
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.000
Product height mm
25.400
Product width in
1.000
Product width mm
25.400
Sub brand
AIRFLEX
Airflex