Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 75 |
| Inside diameter IN | 0.900 |
| Item type | O-Ring |
| Outside diameter IN | 1.1400 |
| Product height in | 1.140 |
| Product height mm | 28.956 |
| Product length in | 0.236 |
| Product length mm | 5.994 |
| Product material | Viton |
| Product width in | 1.140 |
| Product width mm | 28.956 |
| Sub brand | Airflex |
| Thickness IN | 0.240 |