Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Air Compressor |
| Package contents | Air Compressor |
| Product height in | 46.060 |
| Product height mm | 1169.924 |
| Product length in | 68.500 |
| Product length mm | 1739.900 |
| Product Material | Carbon Steel |
| Product width in | 24.410 |
| Product width mm | 620.014 |
| Sub brand | Airflex |