AIR RECEIVER 16X24
000156X0003
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 16.000 |
| Product height mm | | 406.400 |
| Product length in | | 24.000 |
| Product length mm | | 609.600 |
| Product width in | | 16.000 |
| Product width mm | | 406.400 |
| Sub brand | AIRFLEX | Airflex |