Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
000156X0033
AIR RECEIVER TANK 30GAL 16 DIA X 38 LG
000156X0033
Where to buy
Export PDF
Tools
Add to comparison
000156X0033
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
16.000
Product height mm
406.400
Product length in
38.000
Product length mm
965.200
Product width in
16.000
Product width mm
406.4
Sub brand
AIRFLEX
Airflex