Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
000156X0035
AIR RECEIVER TANK 120GAL 24 DIA X 69 LG
000156X0035
Where to buy
Export PDF
Tools
Add to comparison
000156X0035
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
24.000
Product height mm
609.600
Product length in
69.000
Product length mm
1752.600
Product width in
24.000
Product width mm
609.6
Sub brand
AIRFLEX
Airflex