AIR RECEIVER TANK W/FEET
000156X0042
Tools000156X0042 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 16.000 |
| Product height mm | 406.400 |
| Product length in | 24.000 |
| Product length mm | 609.600 |
| Product width in | 16.000 |
| Product width mm | 406.4 |
| Sub brand | Airflex |