AIR TANK 240GAL 30 DIAin
000156X0047
Tools000156X0047 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 20.000 |
| Product height mm | 508.000 |
| Product length in | 48.000 |
| Product length mm | 1219.200 |
| Product width in | 20.000 |
| Product width mm | 508 |
| Sub brand | Airflex |