BALL BEARING
000159X0175
Tools000159X0175 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.953 |
| Product height mm | 75.006 |
| Product length in | 0.630 |
| Product length mm | 16.002 |
| Product width in | 2.953 |
| Product width mm | 75.006 |
| Sub brand | Airflex |