SNAP RING
000190X0006
Tools000190X0006 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Material | Carbon steel |
| Product height in | 0.997 |
| Product height mm | 25.324 |
| Product length in | 0.042 |
| Product length mm | 1.067 |
| Product width in | 0.997 |
| Product width mm | 25.324 |
| Sub brand | Airflex |