SNAP RING
000190X0039
Tools000190X0039 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Material | Carbon steel |
| Product height in | 4.115 |
| Product height mm | 104.521 |
| Product length in | 0.111 |
| Product length mm | 2.819 |
| Product width in | 4.115 |
| Product width mm | 104.521 |
| Sub brand | Airflex |