Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
000190X0087
+SNAP RING SPIROLOX RS212 {8-2}
000190X0087
Tools
Add to comparison
Add to comparison
000190X0087
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.030
Product height mm
51.562
Product length in
0.050
Product length mm
1.270
Product width in
2.030
Product width mm
51.562
Sub brand
AIRFLEX
Airflex