SNAP RING
000190X0102
Tools000190X0102 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.420 |
| Product height mm | 61.468 |
| Product length in | 0.100 |
| Product length mm | 2.540 |
| Product width in | 2.420 |
| Product width mm | 61.468 |
| Sub brand | Airflex |