HH SCR,GR8,7/8-9NC-2,3.5
000197X0817
Product specifications
Characteristic | Value | Description |
|---|
| Bolt grade | GRADE 8 | Grade 8 |
| Brand | DANFOSS | Danfoss |
| Head style | HEX | Hex |
| Material | CARBON STEEL | Carbon steel |
| Sub brand | AIRFLEX | Airflex |
| Thread length IN | | 3.500 |
| Thread size | 7/8-9 | 7/8-9 |
| Thread type | UNC | UNC |